IESNA:LM-63-2002
[TEST]P1199033
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-927-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6170
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
904.6 926.2 938 927.5 892.2 820.5 763.2 761.5 790.3 830.3
890.2 970.1 1074.2 1216.3 1375.4 1528.6 1687.1 1859.3 2052.1 2218.8
2299 2257.1 2100.9 1816.4 1328.6 850.3 582.1 423 308.4 228.5
165.3 126.4 101.5 74.6 42.6 15.1 0
904.6 931.4 943.6 933.7 899 827.7 769.4 764.1 791.3 829.6
886.9 964.8 1064.7 1201.5 1363.6 1518.5 1679.2 1853.4 2048.5 2221.7
2314.4 2286.2 2141.8 1882.9 1417.6 905.3 617.5 449.8 327.4 241.6
175.2 133.9 106.4 82.8 48.1 19.6 0
904.6 929.8 942.9 935.7 905.9 842.4 780.5 771 795.2 833.6
885.9 961.2 1059.5 1187.5 1348.6 1525.7 1680.2 1833.8 2030.2 2219.4
2337 2347.8 2244 1974.5 1531.6 1010 713.4 531.7 396.2 287.8
209.2 156.2 118.5 100.2 60.6 21.3 0
904.6 928.2 944.2 943.6 924.6 878.7 817.8 788.7 798.8 830.3
878.4 943.9 1029.3 1138 1272.3 1422.9 1582 1746.7 1930.3 2135.3
2310.8 2389.7 2345.1 2179.2 1836 1296.8 874.5 672.8 531.7 412.5
315.6 231.1 162.7 114.3 81.8 32.1 0
904.6 928.2 948.5 956.7 947.8 921.3 873.2 831.3 823.1 842.1
880.7 938 1008.1 1099.1 1212.4 1345.6 1492 1645.5 1814.4 2015.1
2236.1 2418.5 2492.1 2426.7 2197.5 1712.3 1106.9 721.3 554.9 449.2
359.5 287.8 220.7 157.8 100.8 43.9 0
904.6 925.9 949.5 968.4 975.6 970.4 947.8 912.5 885.6 883.3
904.6 948.5 1009.7 1086.3 1182.9 1302.7 1443.8 1600.6 1764 1941.1
2160.8 2402.8 2606.4 2705 2652.2 2382.1 1773.2 1049.3 583.7 394.2
300.2 225.2 168.6 116.2 71 29.5 0
904.6 925.6 950.4 977.3 999.2 1014.3 1019.8 1013.9 998.9 989.4
999.9 1032 1080.4 1142.9 1227.4 1338.1 1472.3 1626.8 1799.4 1983.4
2169 2380.8 2635.2 2931.8 3184.3 3261.5 3054.6 2370.4 1436 710.8
354.6 220 143.4 87.4 50.1 19.3 0
904.6 922.3 948.5 980.9 1013.3 1043.7 1077.1 1109.9 1137.1 1161
1188.1 1220.9 1264.4 1324.7 1408.8 1521.7 1663.5 1827.2 2007.9 2196.5
2378.5 2559.3 2759.6 3037.6 3464.5 3998.2 4398.3 4379.9 3723.2 2705.9
1581.3 727.5 293.7 148.3 65.8 19 0
904.6 919.7 943.2 976 1012.3 1053.9 1103 1159.3 1222.5 1292.9
1376.4 1469.4 1566.6 1672 1795.4 1947.7 2122.2 2309.5 2497.7 2672.9
2839.8 2997 3150.2 3312.6 3543.4 3934.7 4556.1 5160.1 5147 4422.8
3085.1 1462.8 462.3 175.8 81.8 26.8 0
904.6 915.4 938 968.4 1005.1 1048.7 1100.1 1159 1222.5 1298.1
1387.2 1488 1596.7 1720.1 1871.7 2060.3 2284.6 2539.9 2780.3 3006.2
3218 3409.2 3577.5 3757.2 3990 4371.7 4976.8 5600.1 5765.8 5215.1
3668.5 1470 391.2 151.3 67.1 20 0
904.6 914.4 935.7 964.8 998.9 1037.8 1087 1142.6 1204.8 1275.9
1359.4 1452.7 1551.9 1662.5 1796.8 1965 2167.4 2389.3 2612.3 2826.1
3031 3224.9 3408.2 3600.1 3849.9 4224.4 4864.8 5426 5557.2 5047.8
3698 1552.5 410.6 152.6 59.9 16.7 0
904.6 911.1 929.5 955.7 986.1 1021.2 1064.4 1113.2 1165.5 1225.4
1293.9 1369.8 1446.1 1528.6 1628.5 1751.9 1903.2 2071.1 2242.3 2412.6
2579.6 2734.4 2881.1 3040.9 3262.2 3629.9 4173.3 4631.7 4606.5 4091.5
3005.8 1267 336.9 128.3 49.4 12.8 0
904.6 909.5 924.2 946.5 972 1001.2 1036.5 1073.9 1111.8 1152.4
1197.9 1245.4 1288.6 1326 1365.9 1415.7 1480.5 1558.7 1643.9 1735.2
1831.1 1927.7 2024.3 2140.5 2322.9 2663.1 3135.8 3432.4 3217 2691.2
1910.4 801.5 221 87.1 37.3 11.1 0
904.6 903 908.9 920 931.4 943.2 952.7 954.4 942.6 914.4
870.2 811.3 739.9 664.9 591.6 533 490.1 462.9 453.4 459.3
480.9 505.2 514.7 504.2 481.6 445.3 376.8 285.2 217.7 176.1
140.8 110.3 84.1 59.9 37 13.8 0
904.6 894.1 889.2 885.6 880 867.3 839.4 793.6 728.8 660.7
603.4 557.9 523.5 495 472.4 456.4 444 435.4 429.2 424
413.5 396.2 372.3 341.8 304.2 266.8 237.7 213.5 189.6 165.3
140.8 116.9 92 64.8 39 13.1 0
904.6 885 868.6 848.9 823.4 784.4 733.7 683.9 643 609.6
580.8 555.6 533.7 512.7 492.1 472.8 457 444 431.8 416.8
396.2 370.3 346.1 326.4 307.8 285.8 261.3 236.1 213.8 191.2
163 135.5 106.4 76.9 44.9 20.6 0
904.6 876.1 846.3 811.9 770.4 723.9 688.2 665.3 646.6 626.3
603.4 579.8 556.6 534 510.4 484.9 459.7 437.7 419.4 402.7
388 375.2 364.1 351.3 332.3 304.2 276.7 254.4 232.5 209.5
185.6 159.4 131.6 100.8 66.8 35.7 0
904.6 873.2 830.6 784.4 738 701.6 684.3 677.7 668.9 652.5
629.6 601.4 572 543.2 513.4 481.3 449.5 422 402 389.3
378.1 369 360.5 337.5 308.7 295 280.3 264.5 245.5 225.2
203 181.1 157.5 124.7 94.3 54 0
904.6 866.9 816.2 763.5 719.9 696.4 692.8 696 692.4 675.4
648.6 616.2 578.5 546.1 510.7 480.6 455.1 428.2 403.7 382.1
365.4 354.2 333.3 307.4 296.3 282.5 267.8 252.4 236.1 218
198.4 182.7 156.8 128.7 97.6 56 0
904.6 862.7 805.7 749.4 711.1 696.7 701.6 709.5 707.2 690.8
661 622.7 580.5 536.9 499.9 481.6 460 427.6 389.9 361.8
343.8 333 307.8 292.7 280.3 266.2 250.8 234.4 216.7 198.4
180.4 167 139.8 111.6 84.1 51.4 0
904.6 860.4 795.9 740.2 706.2 697 705.9 715.4 714.7 698.3
667.9 627.9 581.5 530.7 487.2 466.5 437.1 397.5 362.8 341.5
326.4 315.3 293.3 281.9 268.1 254.4 238.3 222.3 205.3 187.3
172.5 176.8 130.6 96.6 71.4 29.8 0
904.6 863 799.8 742.2 707.5 697.7 705.5 716.7 716.7 700.3
669.9 629.9 583.7 532.7 487.8 467.5 437.7 397.1 363.7 341.5
325.1 315.6 292 280.9 267.5 254.4 239 222.6 206.3 187.3
170.2 160.4 121.5 96.6 73.7 42.6 0
